Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SILVYN® HIPROJACKET AMG M Conduit gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

SILVYN® HIPROJACKET AMG M

Conduit gland; M 16; Suitable for protective cable conduit size: 13; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;

SILVYN® HIPROJACKET AMG M16X1.5 NPB

55503516

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High tensile strength
  • For high mechanical stress
  • 45° and 90° elbow enables optimal assembly

Application

  • In combination with protective conduit:
  • SILVYN® HIPROJACKET