Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SILVYN® LTPS-M Conduit gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® LTPS-M

Conduit gland; M 16; Nominal size: 12; Halogenfree; UV-resistant; IP 68 - 5 bar, IP 66, IP 67, IP 69;

SILVYN® LTPS-M 16X1.5/1 NPB

55510600

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • High tensile strength
  • Vibration protection
  • High sealing performance

Application

  • In combination with protective conduit:
  • SILVYN® LTP
  • Applications with high mechanical stress
  • Used in areas where liquids are present