Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINDICHT® BL-M 12x1,5 +FKM O-RING
UKCA markedCE marked
oil resistantheat resistancecold resistance

SKINDICHT® BL-M FKM

Blanking plugs; Thread size: M 12; Brass Nickel-plated;

SKINDICHT® BL-M 12x1,5 +FKM O-RING

52123100

Add to product comparison

Price

Register for price

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Withstands temperatures up to +200°C.
  • Thanks to FKM seal, extremely heat-resistant and suitable for use at extremely hot temperatures.
  • A groove on the thread ensures a secure fit and anti-twist protection for the O-ring.
  • Mounted O-ring enables the thread/guide hole to be liquid-tight and therefore a higher protection class (up to IP 68).
  • Easy assembly with a slotted screwdriver.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For closing an unoccupied metric threaded borehole/through-hole on the housing.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.