Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINDICHT® CN Cable gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantacid resistance

SKINDICHT® CN

Cable gland; PG 9; Clamping range (min./max.): 6.0 - 10.5 mm; Wrench width 1: 19; Halogenfree; UV-resistant; IP 68 - 5 bar;

SKINDICHT® CN PG 9

52032520

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • For high mechanical stress
  • High corrosion-resistance

Application

  • Chromium nickel steel cable gland with FPM seal, specially designed for use under tough conditions
  • Pharmaceutical and petrochemical industry
  • Offshore sector
  • Wind power plants
  • Brickworks