Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINDICHT® SE-M 220/320 Angled cable gland
UKCA markedCE marked
uv-resistant.halogen-freeoil resistantcold resistance

SKINDICHT® SE-M 220/320 without E+D

Angled cable gland; M 20; Halogenfree; Flange;

SKINDICHT® SE-M 220 WO. E+D

52108041

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Combination of various conduit glands is possible depending on the type
  • Combination with various cable glands, e.g. sealing, strain relief, anti-kink, conduit or earthing cable glands.
  • Secure cable entry for gentle cable insertion.
  • Low overall height
  • High stability
  • Stable and corrosion-resistant angled housing made of die-cast zinc.
  • Two or three separate cable outlets
  • The small design size make it suitable for use in limited spaces.
  • Mounted O-ring enables a protection class of at least IP 55 due to the reliable sealing to the angled housing. The cable gland used in the product is crucial for the protection class of the cable gland combination.

Application

  • For high mechanical stress
  • For fastening to the outer wall of housings without a thread, which only allow one through-hole.
  • For use with metric SKINTOP®/SKINDICHT® cable glands.
  • When no connection thread is provided
  • Withstands high mechanical stress.