Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINDICHT® SR-M Cable gland
UKCA markedCE marked
uv-resistant.oil resistant

SKINDICHT® SR-M

Cable gland; M 12; Clamping range (min./max.): 4 - 5 mm; Wrench width 1: 14; Brass Nickel-plated; UV-resistant; IP 65;

SKINDICHT® SR-M 12X1.5/7/5

52106410

Add to product comparison

Price

Register for price

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Reliable bending and anti-kink protection
  • High strain relief
  • Robust
  • For cables with large outer diameters
  • High degree of protection

Application

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Portable equipment
  • Building sites
  • Moving machine parts