Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINDICHT® SR-SV-M Cable gland
UKCA markedCE marked
uv-resistant.flame-retardantoil resistantheat resistancecold resistance

SKINDICHT® SR-SV-M

Cable gland; M 20; Clamping range (min./max.): 5.5 - 7 mm; Wrench width 1: 22; Brass Nickel-plated; UV-resistant; IP 65;

SKINDICHT® SR-SV-M 20X1.5/11/7

52105820

Add to product comparison

Price

Register for price

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • High strain relief
  • Robust

Application

  • Special cable gland with FKM anti-kink sleeve. Our own reinforced acid-resistant FKM receptacle does not show any effects of aging even after an extended period of use at a temperature of +165°C.
  • Machine and turbine manufacturing
  • Power plant engineering
  • Laboratory
  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1