Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINDICHT® SVFK Flat cable gland
UKCA markedCE marked
chemical resistanceoil resistantcold resistance

SKINDICHT® SVFK-M

Flat cable gland; M 32; Flat Cable Width (min./max.)10.0 - 21.0 mm; Flat Cable Height (min./max.)3.0 - 8.0 mm; Polyamide Electrogalvanised; IP 54

SKINDICHT® SVFK-M 32/21

52107901

Add to product comparison

Price

Register for price

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Economical type
  • Lateral sealing lips fit automatically around various cable dimensions
  • Cable-specific seal dimensions are no longer necessary
  • Tolerance
  • Large opening allows clamping of up to two flat cables

Application

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing