Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINDICHT® SVRX - version W Cable gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistant

SKINDICHT® SVRX - version W

Cable gland; M 56; Clamping range (min./max.): 32 - 35.5 mm; Halogenfree; UV-resistant; IP 56;

SKINDICHT® SVRX 5635-W

52006460

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • EMC version for cables with large cross-sections
  • SKINDICHT® SVRX 105 x 2 for cable diameters up to 83 mm

Application

  • The cable gland is in accordance with DIN 89280, with round intermediate supports made from brass, plain.
  • Shipbuilding
  • High-power drives
  • Off-Shore
  • Wind power plants