Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINTOP® CLICK BS Cable gland with bending protection
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® CLICK BS

Cable gland with bending protection; Borehole diameter: 12.3mm; Clamping range (min./max.): 3.5mm - 7mm; Wrench width 1: 18mm; black; UV-resistant; IP 68 - 4 bar (30 min)

SKINTOP® CLICK BS 12 RAL 9005 BK

53112936

Add to product comparison

Price

Register for price

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Reliable bending protection for cable conservation and functional reliability
  • Save up to 70% of the time with the innovative CLICK system
  • No thread required
  • To protect flexible cables
  • Fewer parts, counter nut no longer needed

Application

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Robotics industry
  • Moving machine parts
  • Apparatus construction
  • Light and sound applications