Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINTOP® MS NPT / SKINTOP® MSR NPT Cable gland
UKCA markedCE markedcUL listed US, UL listed US
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® MS NPT / SKINTOP® MSR NPT

Cable gland; NPT 2"; Clamping range (min./max.): 28 - 39 mm; Wrench width 1: 67; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min);

SKINTOP® MSR-NPT 2''

53112076

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • A product with an impressively wide range of applications thanks to its versatile properties.
  • Especially for demanding environments with high requirements for mechanical and chemical stability.
  • Large, variable clamping range for different cable outer diameters.
  • Optimum sealing through O-ring and conduit sealing ring allows protection class IP 68 (10 bar).
  • Optimum strain relief thanks to flexible lamella.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Extensive range of accessories available.

Application

  • For sealing and strain relieving cable insertion into a housing.
  • For use in control systems, motors and frequency converters.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.