Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINTOP® MS-XL / SKINTOP® MSR-XL Cable gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® MS-XL / SKINTOP® MSR-XL

Cable gland; PG 16; Clamping range (min./max.): 8 - 14 mm; Wrench width 1: 24; Brass Nickel-plated; UV-resistant; IP 68 - 5 bar (30 min);

SKINTOP® MS-XL PG 16

52115740

Add to product comparison

Price

Register for price

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Especially for thick walls

Application

  • With long connection thread for applications involving a thicker wall
  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing