Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
UNITRONIC® LiHCH (TP) 2x2x0,25
UKCA markedCE marked
flame-retardanthalogen-freeicon sturgeon signal

UNITRONIC® LiHCH (TP)

Low-frequency data cable; 2X2X0.25; Core colour code: DIN 47100 without colour repetition; Halogen-free compound; Shielded; Flexible

UNITRONIC® LiHCH (TP) 2x2x0,25

0038402

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • With halogen free LSZH outer sheath to meet special fire protection requirements.
  • Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
  • With conductor cross-sections from 0.14 mm² for low-frequency data transmission.
  • Compact design enables small outer diameters despite high number of cores.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • For use in control, regulating and measurement circuits.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For occasional flexing.
  • Can be used in dry and damp rooms.