Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
UNITRONIC® LiYY BK Low-frequency data cable
UKCA markedCE markedVDE certified
uv-resistant.flame-retardant

UNITRONIC® LiYY BK

Low-frequency data cable; 2X0.14; Core colour code: DIN 47100; PVC; Flexible

UNITRONIC® LIYY 2X0,14 BK

1030200

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Numerous dimensions available for wide range of applications.
  • Compact design enables small outer diameters despite high number of cores.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc.
  • For fixed installation.
  • Can be used in dry and damp environments.
  • Suitable for light mechanical stress.
  • The PVC outer sheath is somewhat oil-resistant.
  • Suitable for outdoor use, subject to the temperature range.