Czech Republic
 
en
cs
 
0
0
0
Czech Republic
 
en
cs
 
H07V2-K Single core
CE markedHarmonisation marking
flame-retardant

H07V2-K

Single core; 1X16; green/yellow; Ring; U0/U: 450/750 V; PVC; HAR-certified; Fixed Installation

H07V2-K 1X16 GN/YE

4519006

Add to product comparison

Price

7.643,05 Kč

(7.643,05 Kč/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Thermal resistance up to 90°C enables higher current ratings at higher ambient temperatures. In certain cases, this allows smaller conductor cross-sections to be selected in compliance with the applicable standards.
  • Llyod's Register (LR) approval for maritime use.
  • Made according to harmonised European design H07V2-K, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for: transparent, green (single colour), yellow (single colour), all double colours (except green/yellow and yellow/green)).
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Suitable for voltage class 450/750 V.
  • Different core insulation colours available.
  • Also available in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For wiring circuits inside machines.
  • Suitable for wiring inside control cabinets.
  • For fixed and protected installation.
  • Can be used for open installation on cable trays for equipotential bonding.