Czech Republic
 
en
cs
 
0
0
0
Czech Republic
 
en
cs
 
SKINTOP® ST-HF-M Cable gland
UKCA markedCE markedVDE certified
chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

SKINTOP® ST-HF-M

Cable gland; M 12; Clamping range (min./max.): 4 - 5.5 mm; Wrench width 1: 15; light grey; Halogenfree; IP 68 - 5 bar (30 min);

SKINTOP® ST-HF M 12X1.5 RAL 7035 LGY

53111407

Add to product comparison

Price

2.624,31 Kč

(2.624,31 Kč/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Highly flame retardant and self-extinguishing materials (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • Halogen free product that generates no harmful gases in the event of a fire.
  • Halogen free materials make the product suitable for use in public areas.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • If vibration occurs, the permanent vibration protection prevents the domed cap nut from opening.
  • The best possible sealing enables protection class IP 68 (5 bar).
  • VDE-tested quality.

Application

  • For sealing and strain relieving cable insertion into a housing.
  • Can be used in dry and damp environments.
  • Black versions are suitable for outdoor use.