Czech Republic
 
en
cs
 
0
0
0
Czech Republic
 
en
cs
 
SKINTOP® ST-M / SKINTOP® STR-M Cable gland
UKCA markedCE markedTÜV VerbandUR recognised US, cUR recognised USVDE certifiedLAPP-DNV-Approved-Logo
chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® ST-M / SKINTOP® STR-M

Cable gland; M 12; Clamping range (min./max.): 3.5 - 7 mm; Wrench width 1: 15; silver grey; IP 68 - 5 bar (30 min), IP 69, IP 66;

SKINTOP® ST-M 12X1.5 RAL 7001 SGY 10ST

53110146

Add to product comparison

Price

161,61 Kč

(1.616,11 Kč/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • A product with an impressively wide range of applications thanks to its versatile properties.
  • Highly stable when being turned and closes quickly thanks to its multi-course, flattened trapezoidal thread.
  • If vibration occurs, the permanent vibration protection prevents the domed cap nut from opening.
  • The best possible sealing enables protection classes IP 68 (5 bar) and IP 69.
  • Large, variable clamping range for different cable outer diameters.
  • Extensive range of accessories available.

Application

  • For sealing and strain relieving cable insertion into a housing.
  • Material that is highly resistant to oil for harsh industrial environments.
  • The SKINTOP® ST(R) M ISO variants are particularly suitable for thick-walled housings thanks to their particularly long connection thread.
  • Black versions are suitable for outdoor use.