Czech Republic
 
en
cs
 
0
0
0
Czech Republic
 
en
cs
 
AB-C3-M12MS-5,0PUR
UL listed

UNITRONIC® SENSOR M12

Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x3; Open end; M 12 (A-coded), Plug, Straight (180 °); 5 m

AB-C3-M12MS-5,0PUR

22260222

Add to product comparison

Price

353,16 Kč

(35.316,06 Kč/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • One-side power cable assembly for flexible definition of the cable length and free choice of further connection.
  • Compact dimensions enable easy integration into the machine concept.
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • Also available as a variant with LEDs for easy diagnosis in the event of fault.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • The PU outer sheath and connectors withstand high mechanical stresses.