Germany
 
de
en
 
0
0
0
Germany
 
de
en
 

LAPP’s MOBILITY DOCK secures another two prizes


Gold German Innovation Award & Sustainability Award in Automation


Stuttgart, 21. March 2022 - From April, charging electric vehicles will become even easier. LAPP MOBILITY GmbH, a corporate start-up from LAPP, is launching MOBILITY DOCK. The innovative charger has already won several prizes before its market launch.

The MOBILITY DOCK is a space-saving charger that allows an electric vehicle to be charged from a standard household socket in conjunction with any type 2 charging cable (charging mode 3). This means that electric car drivers need fewer different types of charging cable. This saves space and weight in the boot and makes charging easier and more convenient.

Space-saving mobile charging station

“The MOBILITY DOCK provides the full functionality of a mobile charging station, but requires much less space in the boot,” says Frank Hubbert, Managing Director of Lapp Mobility GmbH, describing the new product. The MOBILITY DOCK communicates with the vehicle via a control unit integrated into the charger, which sets the charging current up to a maximum of 10A and also monitors the charging process. This enables a maximum charging power of up to 2.3 kW to be achieved, with automatic adjustment. The unit monitors the device temperature and the temperature of the plug socket. If an increased temperature is detected on the power connector, the charger automatically regulates the charging power to prevent overheating. Another protective function for the user is earth conductor monitoring as well as detection of direct current and alternating current faults in the charger. These AC and DC faults are detected and protected up to 6mA DC and 30mA AC. The MOBILITY DOCK is CE compliant and developed and tested in compliance with the device standard in accordance with IEC62752.

Easy and safe handling

To start charging, the type 2 charging cable (also known as Mode 3 charging cable) is plugged into the type 2 socket on the MOBILITY DOCK. The MOBILITY DOCK with charging cable inserted is then plugged into the domestic plug socket and charging begins. An LED indicates the device status. All components are completely stable and securely fixed. An integrated bracket on the side of the devices allows it to be attached to the wall of a building and is unlocked by pressing a button. This allows precise adjustment of the bracket on the building wall. The inserted type 2 charging cable is locked by a mechanism on the housing and can be unlocked using the release lever on the rear. This means that the type 2 charging cable can be removed from the charger with minimal effort.

Thanks to the type 2 socket integrated into the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can therefore be used on all electric and hybrid cars in Europe. The housing of the MOBILITY DOCK is protected against splashed water (IP44) and is designed to withstand falls from any position from a height of 1m. The weight of approx. 750g and dimensions of 255x135x105 mm mean that the installation space and weight of the MOBILITY DOCK are optimised. The device can be stored in the boot, loading floor or in the side pockets of the vehicle to save space. The cap for the type 2 socket also protects the charger against contamination.

MOBILITY DOCK picks up multiple prizes

The innovative MOBILITY DOCK, which was presented last September at IAA MOBILITY in Munich, has already won two prestigious prizes before its market launch – the German Design AWARD for its design and the EMOVE 360 AWARD for its functionality. It has also been nominated for the German Innovation Award for its added value compared to previous solutions. The winners of this award are yet to be announced.

The MOBILITY DOCK can be ordered from the LAPP MOBILITY online shop. More information can be found at www.lappmobility.com.

Frank Hubbert, Managing Director of Lapp Mobility GmbH, proudly shows off the Sustainability Award in Automotive. Photo: Zöhre Kurc

Sustainability Award in the mobility concept category

The Sustainability Award in Automation is also coveted in the industry. It honours outstanding examples of sustainable solutions in the fields of environmental and climate protection as well as society and governance in the automotive and mobility industries. It is awarded by the ATZ/MTZ Group and mobility experts from the business consultancy Arthur D. Little (ADL) as part of the ATZlive conference “Tomorrow’s drives and energy systems 2022” in the three categories of technology, mobility concepts and start-up. With MOBILITY DOCK, Lapp Mobility GmbH was one of the winners in the category for MOBILITY concepts in the infrastructure sector.

Space-saving mobile charging station

The juries’ enthusiasm for the Mobility Dock is no accident. “Our MOBILITY DOCK completely fulfils the function of a mobile charging station but requires much less space in the boot”, says Frank Hubbert, describing the new product launched on the market in April 2022. The MOBILITY DOCK is a space-saving charger that allows an electric vehicle to be charged from a standard household socket in conjunction with any type 2 charging cable (charging mode 3). This means that electric car drivers need fewer different types of charging cable.

The MOBILITY DOCK communicates with the vehicle via a control unit integrated into the charger, which sets the charging current up to a maximum of 10A and also monitors the charging process. This enables a maximum charging power of up to 2.3 kW to be achieved, with automatic adjustment. The unit monitors the device temperature and the temperature of the plug socket. If an increased temperature is detected on the power connector, the charger automatically regulates the charging power to prevent overheating. Another protective function for the user is earth conductor monitoring as well as detection of direct current and alternating current faults in the charger. These AC and DC faults are detected and protected up to 6mA DC and 30mA AC. The MOBILITY DOCK is CE compliant and developed and tested in compliance with the device standard in accordance with IEC62752.

Easy and safe handling

To start charging, the type 2 charging cable (also known as Mode 3 charging cable) is plugged into the type 2 socket on the MOBILITY DOCK. The MOBILITY DOCK with charging cable inserted is then connected to the domestic plug socket and charging begins. An LED indicates the device status. All components are completely stable and securely fixed. An integrated bracket on the side of the device allows it to be attached to the wall of a building and can be unlocked by pressing a button. This allows precise adjustment of the bracket on the building wall. The connected type 2 charging cable is locked by a mechanism on the housing and can be unlocked using the release lever on the rear. This means that the type 2 charging cable can be removed from the charger with minimal effort.

Thanks to the type 2 socket integrated into the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can therefore be used on all electric and hybrid cars in Europe. The housing of the MOBILITY DOCK is protected against splashed water (IP44) and is designed to withstand falls from any position from a height of 1m. The weight of approx. 750g and dimensions of 255x135x105 mm mean that the installation space and weight of the MOBILITY DOCK are optimised. The device can be stored in the boot, loading floor or in the side pockets of the vehicle to save space. The cap for the type 2 socket also protects the charger against contamination.

The MOBILITY DOCK can be ordered from the LAPP MOBILITY online shop. More information can be found at lappmobility.com and youtube video.