Cable ties; Cable diameter: 2mm - 78mm; Cable tie width: 2.5; Total length: 100mm; blue; Polyamide; Copied to clipboard
Add to product comparison
Benefits
- Metal particles in the material enable detection by metal devices and ensure maximum product safety in the event of breakage (depending on application and equipment).
- Striking blue colouring facilitates immediate recognition of the cable ties in production areas, reduces search times and supports efficient quality control.
- Strong holding force ensures reliable fixation.
- Low threading forces enable quick, convenient installation with minimum effort.
- Internal toothing provides a secure hold on the bundle, reduces slippage and increases operational safety.
Application
- For bundling and fastening cables and wires.
- To minimise the risk of product contamination.
- Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
- Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.