44429354
EPIC® POWER LS3 Contacts
Contact for housing size: LS3; ; Socket; Crimp termination; For cross-section (min./max.): 10mm² - 10mm²; Brass Silver-plated
EPIC® POWER LS3 D BCM 10MM AG 10 (4)
Add to product comparison
Price
141,36 €
(3.533,88 €/100 PC)
4 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the quotation.
Benefits
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
Application
- Zur Verwendung mit Steckverbindern der Serie EPIC® POWER LS3.