Cable connector; Cable connector; For cross-section (min./max.): 25mm² - 25mm²; Copied to clipboard
Add to product comparison
Price
7,04 €
(703,55 €/100 PC)
1 PC per packing unit
Login for the stock enquiry.
Loading...
Load availability ...
- Cable connector for nominal currents up to 350 A and voltages up to 1,500 V.
- Reliable locking system provides security against disconnection of the connection under load as well as flexible maintenance options.
- Mechanical coding of the connector face and colour coding of the housing prevent incorrect insertion when connecting the battery (colour black for negative terminal and red/orange for positive terminal).
- Can be freely rotated 360°, making it ideal for flexible wiring with different cable outlets.
- Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
- When connected, protection class IP 67 can be achieved.
- With TUEV Rheinland testing mark.
- UL certification according to technical data enables the product to be used on the North American market.
- Suitable for conductor cross-sections up to 120 mm².
- For the front-side connection of battery modules within energy storage systems.
- For use with matching housing connector.