Flush-type connector; Flush-type connector; Copied to clipboard
Add to product comparison
Price
5,54 €
(553,82 €/100 PC)
1 PC per packing unit
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- Device plug with contact hazard protection for nominal currents up to 350 A and voltages up to 1,500 V.
- Reliable locking system provides security against disconnection of the connection under load as well as flexible maintenance options.
- Mechanical coding of the connector face and colour coding of the housing prevent incorrect insertion when connecting the battery (colour black for negative terminal and red/orange for positive terminal).
- Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
- When connected, protection class IP 67 can be achieved.
- With TUEV Rheinland testing mark.
- UL certification according to technical data enables the product to be used on the North American market.
Application
- For the front-side connection of battery modules within energy storage systems.
- For use with matching cable connector.