EPIC® DATA M12D Screw termination
Circular connector; M 12 (D-coded); Plug; Straight (180 °)
Add to product comparison
Benefits
- High stability thanks to impact-resistant polyamide or die-cast zinc metal housing.
- The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
- Plug connections with metal housings have an electrically conductive coating. They offer optimum protection against electromagnetic interference (EMC) and dissipate interference signals with low impedance (depending on the item).
- When connected, protection class IP 67 can be achieved.
- UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.
- Available in different designs.
Application
- Can be used universally on machine interfaces for many applications in data and signal transmission.
- For Ethernet applications 100BASE-TX (up to 100 Mbit/s) according to IEEE 802.3.
- Shielded plug connections with metal housings are particularly suitable for environments where electromagnetic compatibility (EMC) is required.
- Good oil and chemical resistance.