Last chance to order: while stocks last.
Hood; Design size: 10A; Plug connection design: High; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65Copied to clipboard
Add to product comparison
Price
100,68 €
(2.013,63 €/100 PC)
5 PC per packing unit
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- The EPIC® H-A series of rectangular connectors includes slim and space-saving housings that are suitable for confined spaces.
- The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler hood).
- With side cable outlet for orderly cable laying and to prevent the cable from bending too much.
- The high design offers more space, making it suitable for larger inserts or applications that need more space in the housing.
- With threaded borehole for use with a corresponding cable gland.
- Meets protection class IP 65 when locked.
- The user-friendly design with a good grip makes the connection easy to connect and release.
- UL certification according to technical data enables the product to be used on the North American market.
Application
- For protecting the connector insert against environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For connecting devices and machines to a power supply in various applications.
- Suitable for outdoor use.