Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-A 16 SDR-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 16 SDR-LB

Surface-mount base; Design size: 16A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Add to product comparison

Price

181,10 €

(3.621,95 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

 

Benefits

  • Small and compact, for applications with high number of contacts

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Recently viewed articles