Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
EPIC® H-A 16 SGR-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 16 SGRL-LB

Surface-mount base; Design size: 16A; Plug connection design: Standard; Single Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 16 SGRL 21 ZW. BOX MOUNT BASE

10568000

Add to product comparison

Price

146,69 €

(2.933,76 €/100 items)

Quantity

5 items per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • Small and compact, for applications with high number of contacts

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Last viewed article