Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-A 003 MCC
CE marked
uv-resistant.flame-retardanthalogen-freeheat resistancecold resistance

Insert with cage spring terminationNumber of contacts: 3+PE; Design size: 3A; 400 V AC rms / DC according to IEC; 10 A according to IEC; For cross-section (min./max.): 0.14mm² - 2.5mm²; Contacts included; PolycarbonateCopied to clipboard

Add to product comparison

Price

17,63 €

(352,57 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Easy to assemble due to straight conductor insertion.
  • A cage spring connection enables assembly without special tools and establishes a vibration-proof connection between the contact and the cable. Strands can be connected with or without an end sleeve.
  • Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • The small design size make it suitable for use in limited spaces.
  • Wide variety of suitable housing variants.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For connecting devices and machines to a power supply in various applications.
  • For use with housings from the EPIC® H-A 3 series.
  • Suitable for outdoor use, subject to the temperature range.

Recently viewed articles