Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-A 3 MEG
CE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

Panel-mount base; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Zinc alloy, Powder-coated; IP protection rating mounted: IP 68 - 1m (10h)Copied to clipboard

Add to product comparison

Price

96,92 €

(969,24 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • The EPIC® H-A 3 series comprises the smallest housings in the rectangular connector range and ensures secure connections in the smallest of spaces.
  • The installation housing can be connected to many of the most popular hoods on the market.
  • With straight cable outlet for orderly cable laying and to prevent the cable from bending too much.
  • Easy assembly on the device by screwing and fastening with a lock nut.
  • The arrow is a new design element on the housing surface, making it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications.
  • Withstands high environmental and mechanical stress.
  • Suitable for outdoor use.

Recently viewed articles