Hood; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Zinc alloy, Powder-coated; IP protection rating mounted: IP 65
10426500
Add to product comparison
Price
40,46 €
(404,55 €/100 PC)
10 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
- The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
- With threaded borehole for use with a corresponding cable gland.
- Locking is performed using a single lever on the counter-housing.
- Meets protection class IP 65 when locked.
- The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
Application
- For protecting the connector insert against environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For connecting devices and machines to a power supply in various applications
- Withstands high environmental and mechanical stress.
- Suitable for outdoor use.