Cable coupler hood; Design size: 3A; Connector design: Standard; Single lever; Number of cable entries: 1; Zinc alloy, Powder-coated; IP protection class plugged in: IP 65Copied to clipboard
Add to product comparison
- The EPIC® H-A 3 series comprises the smallest housings in the rectangular connector range and ensures secure connections in the smallest of spaces.
- The cable coupler hood can be connected to many of the most popular hoods on the market.
- The integrated brass SKINTOP® cable gland is used for sealing and strain relief cable entries. Compared to housings where the cable gland is added separately, the overall size of the housing is more space-saving.
- Locking takes place using a double lever.
- Meets protection class IP 65 when locked.
- The arrow is a new design element on the housing surface, making it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
- For protecting the connector insert against environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For connecting devices and machines to a power supply in various applications.
- Withstands high environmental and mechanical stress.
- Suitable for outdoor use.