Insert with cage spring terminationNumber of contacts: 4+PE; Design size: 3A; 230 V AC rms / DC according to IEC; 10 A according to IEC; For cross-section (min./max.): 0.14mm² - 2.5mm²; Contacts included; PolycarbonateCopied to clipboard
Add to product comparison
Price
18,05 €
(361,05 €/100 PC)
5 PC per packing unit
Login for the stock enquiry.
Available. Find out the shipping date in the order summary.
Benefits
- Easy to assemble due to straight conductor insertion.
- A cage spring connection enables assembly without special tools and establishes a vibration-proof connection between the contact and the cable. Strands can be connected with or without an end sleeve.
- Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
- The small design size make it suitable for use in limited spaces.
- Wide variety of suitable housing variants.
- UL certification according to technical data enables the product to be used on the North American market.
Application
- For connecting devices and machines to a power supply in various applications
- For use with housings from the EPIC® H-A 3 series.
- Suitable for outdoor use, subject to the temperature range.