Kit; Pin; 4+PE; Panel-mount baseCopied to clipboard
Add to product comparison
Benefits
- Kits for the production of a rectangular connector with optimally matched components to reduce ordering effort and avoid incorrect orders.
- Kits consist of a rectangular connector insert, integrated (matching) contacts and a rectangular connector housing. Kits with a grommet or base housing also include a matching SKINTOP® cable gland.
- The rectangular connector inserts in the EPIC® H-A 4 series can be used for voltages up to 400 V AC and currents up to 10 A. They are available in various connection types: With classic screw connection or with vibration-proof cage clamp connection, which allows stranded wire contacting even without conductor end sleeves.
- The rectangular connector housings in the EPIC® H-A 3 series are the smallest housings, especially for use where space is limited. The robust housing made of die-cast zinc can withstand high environmental and mechanical loads, is available in various versions and offers IP 65 protection.
- UL certification according to technical data enables the product to be used on the North American market.
Application
- For connecting devices and machines to a power supply in various applications.
- Especially suitable for applications with limited space.
- Suitable for outdoor use.