Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
EPIC® H-B 10 TBF-LB Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 10 TBF-LB

Cable coupler hood; Design size: 10B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-B 10 TBF-LB 16 ZW

10046900

Add to product comparison

Price

212,74 €

(2.127,36 €/100 items)

Quantity

10 items per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • The cable coupler hood can be connected to many of the most popular hoods on the market.
  • With threaded borehole for use with a corresponding cable gland.
  • Meets protection class IP 65 when locked.
  • The user-friendly design with a good grip makes the plug connection easy to connect and release.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • For connecting devices and machines to a power supply in various applications
  • With modular connector assembly, also suitable for signal and data transmission.
  • Suitable for outdoor use.

Last viewed article