Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-B 10 TS-RO M25
CE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistancehalogen-freecorrosion resistantacid resistanceheat resistancecold resistance

Hood; Design size: 10B; Connector design: Standard; Single lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65Copied to clipboard

Add to product comparison

Login for individual price.

Price

89,19 €

(891,87 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • The EPIC® H-B series of rectangular connectors includes spacious housings that offer more space for many or thicker cables.
  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler hood).
  • With side cable outlet for orderly cable laying and to prevent the cable from bending too much.
  • With threaded borehole for use with a corresponding cable gland.
  • Meets protection class IP 65 when locked.
  • The user-friendly design with a good grip makes the connection easy to connect and release.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • For connecting devices and machines to a power supply in various applications.
  • With modular connector assembly, also suitable for signal and data transmission.
  • Suitable for outdoor use.

Recently viewed articles