Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-B 16 SGR-LB Surface-mount base
CE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

Surface-mount base; Design size: 16B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65Copied to clipboard

Add to product comparison

Login for individual price.

Price

113,83 €

(2.276,66 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • The EPIC® H-B series of rectangular connectors includes spacious housings that offer more space for many or thicker cables.
  • The surface-mount base can be plugged into many of the most popular hoods.
  • With a closed base and side cable outlet for orderly cable routing.
  • With threaded borehole for use with a corresponding cable gland.
  • It is locked by means of a single lever made of steel.
  • Meets protection class IP 65 when locked.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications.
  • With modular connector assembly, also suitable for signal and data transmission.
  • Suitable for outdoor use.

Recently viewed articles