Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-B 16 SGRH-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 16 SGRH-LB

Surface-mount base; Design size: 16B; Plug connection design: High; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Add to product comparison

Price

135,36 €

(2.707,19 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

 

Benefits

  • The housing standard. Wide choice for all applications

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Recently viewed articles