EPIC® H-B 16 TSB
Hood; Design size: 16B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65
Add to product comparison
Price
81,43 €
(1.628,61 €/100 PC)
5 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the quotation.
Benefits
- The EPIC® H-B range of rectangular connectors includes spacious housings that offer more space for many or thicker cables.
- The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
- With side cable entry for orderly cable laying and to prevent the cable from bending too much.
- With threaded borehole for use with a corresponding cable gland.
- Locking to the counter housing is achieved via two double levers for increased connection security.
- Meets protection class IP 65 when locked.
- The user-friendly design with a good grip makes the plug connection easy to connect and release.
- UL certification according to technical data enables the product to be used on the North American market.
Application
- For protecting the connector insert against environmental influences.
- For use with many EPIC® rectangular connector inserts or module inserts.
- For connecting devices and machines to a power supply in various applications
- With modular connector assembly, also suitable for signal and data transmission.
- Suitable for outdoor use.