Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-B 16 TSH-RO Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 16 TSH-RO

Hood; Design size: 16B; Plug connection design: High; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Add to product comparison

Price

88,64 €

(1.772,73 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

 

Benefits

  • The EPIC® H-B range of rectangular connectors includes spacious housings that offer more space for many or thicker cables.
  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
  • With side cable entry for orderly cable laying and to prevent the cable from bending too much.
  • The high design offers more space, making it suitable for larger inserts or applications that need more space in the housing.
  • With threaded borehole for use with a corresponding cable gland.
  • Meets protection class IP 65 when locked.
  • The user-friendly design with a good grip makes the plug connection easy to connect and release.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • For connecting devices and machines to a power supply in various applications
  • With modular connector assembly, also suitable for signal and data transmission.
  • Suitable for outdoor use.

Recently viewed articles