Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-B 24 SDRH-BO Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 SDRH-BO

Surface-mount base; Design size: 24B; Plug connection design: High; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Add to product comparison

Price

195,95 €

(3.918,93 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • Safe fixing with 4 screws
  • Casted neck for easy assembly of the cable gland

Application

  • Plant engineering
  • Plastics industry
  • Light & sound technology

Last viewed article