Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-B 24 SDRH-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 SDRLH-LB

Surface-mount base; Design size: 24B; Plug connection design: High; Single Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Add to product comparison

Price

2.406,16 €

(4.812,32 €/100 PC)

Quantity

5 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Safe fixing with 4 screws
  • Casted neck for easy assembly of the cable gland
  • Single Lever version for quick locking and simple unlocking with lifting aid

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Last viewed article