Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
EPIC® H-B 32 SGR Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 32 SGR

Surface-mount base; Design size: 32B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 32 SGR 29 ZW. BOX MOUNT BASE

10137000

Add to product comparison

Price

204,61 €

(4.092,17 €/100 items)

Quantity

5 items per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • Two inserts in one housing. With two levers for high safety
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application

  • Plant engineering
  • Control engineering
  • Plastics industry

Last viewed article