Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-B 32 SGR Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 32 SGRL

Surface-mount base; Design size: 32B; Plug connection design: Standard; Double Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Add to product comparison

Price

2.298,02 €

(4.596,03 €/100 PC)

Quantity

5 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

 

Benefits

  • Two inserts in one housing. With two levers for high safety
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application

  • Plant engineering
  • Control engineering
  • Plastics industry

Recently viewed articles