Insert with push-in connection Socket; Number of contacts: 10+PE; Design size: 10B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.14mm² - 2.5mm²; Contacts included; PolycarbonateCopied to clipboard
Add to product comparison
Benefits
- Inserts from the EPIC® H-BE series are regarded as classics in the industry and are ideal for use at higher voltages and currents.
- In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage spring or push-in) within the same size.
- Push-in connection enables the shortest connection times: strands with end sleeves can be inserted and contacted without any tools; just press the orange button to remove the contact. For strands without end sleeves, the button must be pressed to open the shield terminal before insertion or removal.
- The round test socket for 2 mm standard measuring tips is positioned so that it is still accessible for signal testing, even if the insert is already installed in the panel-mount base.
- Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
- UL certification according to technical data enables the product to be used on the North American market.
- Wide variety of suitable housing variants.
Application
- For connecting devices and machines to a power supply in various applications.
- Suitable for wiring inside control cabinets.
- For transmission of control signals to actuators.
- Typical applications include platform, lighting and lifting technology.