Kit; M 32; Socket; 24+PE; HoodCopied to clipboard
Add to product comparison
- Kits for the production of a rectangular connector with optimally matched components to reduce ordering effort and avoid incorrect orders.
- Kits consist of a rectangular connector insert, integrated (matching) contacts and a rectangular connector housing. Kits with a grommet or base housing also include a matching SKINTOP® cable gland.
- The rectangular connector inserts in the EPIC® H-BE series are ideal for use with higher voltages (500 V AC) and currents (16 A). They are available in different connection types: With classic screw connection or with vibration-proof, maximum ease of realisation push-in connection via orange button.
- The rectangular connector housings in the EPIC® H-B series are spacious housings for many or thicker cables. They are available in various designs and provide IP 65 protection.
- For connecting devices and machines to a power supply in various applications.
- For transmission of control signals to actuators.
- Typical applications include platform, lighting and lifting technology.
- Suitable for outdoor use.