Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-EEE 040 MC
CE markedUR recognised US, cUR recognised US
flame-retardantheat resistancecold resistance

EPIC® H-EEE 40

InsertNumber of contacts: 40 + PE; Design size: 16B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.14mm² - 4mm²; Polycarbonate

Add to product comparison

Price

38,17 €

(763,33 €/100 PC)

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 5 PC.

Login for the stock enquiry.

 

Benefits

  • Inserts from the EPIC® H-EEE series have a very high contact density and are based on the proven EPIC® H-BE series.
  • The EPIC® H-EEE inserts with turned contacts enable a high number of poles in a very small space.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Suitable for conductor cross-sections from 0.14 to 4.00 mm².
  • Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).

Application

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For transmission of control signals to actuators.

Recently viewed articles