EPIC® H-EEE 64
Insert Pin; Number of contacts: 64 + PE; Design size: 24B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.14mm² - 4mm²;
Add to product comparison
Price
45,80 €
(916,06 €/100 PC)
1 PC per packing unit
Please observe the minimum order quantity of 5 PC.
Login for the stock enquiry.
Benefits
- Inserts from the EPIC® H-EEE series have a very high contact density and are based on the proven EPIC® H-BE series.
- The EPIC® H-EEE inserts with turned contacts enable a high number of poles in a very small space.
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Suitable for conductor cross-sections from 0.14 to 4.00 mm².
- Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
Application
- For connecting devices and machines to a power supply in various applications
- Suitable for wiring inside control cabinets.
- For transmission of control signals to actuators.