Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-K 008/24 MC
CE marked
flame-retardantheat resistancecold resistance

EPIC® H-K 8/24

Insert Pin; Number of contacts: 32+PE; Design size: 10B; For cross-section (min./max.): 0.14mm² - 4mm²; Polycarbonate

Add to product comparison

Price

70,96 €

(1.419,22 €/100 PC)

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 5 PC.

Login for the stock enquiry.

 

Benefits

  • Combination insert for high power supply and simultaneous signal transmission.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).

Application

  • For connecting devices and machines to a power supply in various applications, including signal transmission.

Recently viewed articles