Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-Q 002.1 MAS 2.5-6.0mm²
CE markedUR recognised US, cUR recognised US
flame-retardantheat resistancecold resistance

Insert with screw connection Pin; Number of contacts: 2+PE; Design size: 3A; 400 V AC rms / DC according to IEC; 40 A according to IEC; For cross-section (min./max.): 2.5mm² - 6mm²; Contacts included; PolycarbonateCopied to clipboard

Add to product comparison

Login for individual price.

Price

32,87 €

(657,31 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

 

  • High power up to 40 A despite extremely space-saving design for very small devices.
  • Available in variants with a rated voltage of 400 V or 830 V. Article names with the suffix "V" are designed for a rated voltage of 830 V.
  • Axial screw termination technology allows service-friendly connection without a special crimping tool, saves costs and is suitable for detachable connections.
  • Simple cable connection using an Allen key.
  • Easy to assemble due to straight conductor insertion.
  • The small design size make it suitable for use in limited spaces.
  • Wide variety of suitable housing variants.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.

 

  • For connecting devices and machines to a power supply in various applications.
  • For use with housings from the EPIC® H-A 3 series.
  • Suitable for outdoor use, subject to the temperature range.

Recently viewed articles