Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-Q 004/2 MC
CE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardantheat resistancecold resistance

Crimping insert Pin; Number of contacts: 6; Design size: Q; For cross-section (min./max.): 0.14mm² - 6mm²; PolycarbonateCopied to clipboard

Add to product comparison

Price

16,29 €

(325,80 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • High power up to 40 A despite extremely space-saving design for very small devices.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Can be connected to market-standard connectors.

Application

  • For connecting devices and machines to a power supply in various applications, including signal transmission.
  • Typical areas of application are electric motors and servo drives.
  • For use with rectangular connector housings of the EPIC® H-Q series.

Recently viewed articles